SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
The TPS65982BB device provides a USB billboard endpoint for USB-PD devices implementing alternate modes. The integrated internal USB multiplexor allows the TPS65982BB to support up to two USB Type-C ports. The TPS65982BB communicates with USB-PD port controllers using an I2C interface to enable the billboard as well as update stored billboard strings. An integrated 5-V load switch provides VBUS protection for an optional USB Type-A port.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65982BB | NFBGA (96) | 6.00 mm × 6.00 mm |