SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SPI | ||||||
SPI_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
SPI_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
SPI_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
SPI_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA | |
SPI_VOH | SPI output high voltage | IO = –8 mA, LDO_3V3=3.3 V | 2.9 | V | ||
IO = –15 mA, LDO_3V3=3.3 V | 2.5 | |||||
SPI_VOL | SPI output low voltage | IO = 10 mA | 0.4 | V | ||
IO = 20 mA | 0.8 | |||||
GPIO, MRESET | ||||||
GPIO_VIH | High-level input voltage | LDO_3V3 = 3.3 V | 2 | V | ||
VDDDIO = 1.8 V | 1.25 | |||||
GPIO_VIL | Low-level input voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||
VDDIO = 1.8 V | 0.63 | |||||
GPIO_HYS | Input hysteresis voltage | LDO_3V3 = 3.3 V | 0.2 | V | ||
VDDIO = 1.8 V | 0.09 | |||||
GPIO_ILKG | I/O leakage current | INPUT = 0 V to VDD | –1 | 1 | μA | |
GPIO_RPU | Pullup resistance | Pullup enabled | 50 | 100 | 150 | kΩ |
GPIO_RPD | Pulldown resistance | Pulldown enabled | 50 | 100 | 150 | kΩ |
GPIO_DG | Digital input path deglitch | 20 | ns | |||
GPIO_VOH | GPIO output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.9 | V | ||
IO = –2 mA, VDDIO = 1.8 V | 1.35 | |||||
GPIO_VOL | GPIO output low voltage | IO = 2 mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
IO = 2 mA, VDDIO = 1.8 V | 0.45 | |||||
HRESET | ||||||
HRESET_VIH | High-level input voltage | 1.25 | V | |||
HRESET_VIL | Low-level input voltage | 0.63 | V | |||
HRESET_HYS | Input hysteresis Voltage | 0.09 | V | |||
HRESET_ILKG | I/O leakage current | INPUT = 0 V to LDO_1V8D | –1 | 1 | μA | |
HRESET_THIGH | HRESET minimum high time to assert a reset condition. | 0.6 | ms | |||
HRESET_TLOW | HRESET minimum low time to deassert a reset condition. | 0.6 | ||||
I2C_IRQ1Z, I2C_IRQ2Z | ||||||
OD_VOL | Low-level output voltage | IOL = 2 mA | 0.4 | V | ||
OD_LKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | μA |