SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVIN_3V3 in sleep | VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, 100-kHz oscillator running | 71 | µA | |||
IVIN_3V3 idle | VIN_3V3 = VDDIO = 3.45 V, VBUS=0, 100-kHz oscillator running,
48-MHz oscillator running |
2.2 | mA | |||
IVIN_3V3 active | VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, 100-kHz Oscillator running,
48-MHz oscillator running |
5.3 | mA |