SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
For all LDO voltages, GPIO, Interface (I2C/SPI) and VIN_3V3 a single via connection to the pads on the TPS65982BB is sufficient. For PP_5V0 and VBUS it is recommended to use 4 vias to reduce inductance through the VBUS switch and to have low resistive connection to the bulk cap on the opposite layer. The recommended via is a 16mil diameter / 8mil hole that is filled (epoxy fill or Cu fill) and tented on both sides of the PCB. The tenting will help reduce solder from wicking and lifting the BGA package. The figure below shows the recommended via size.
The table below shows the minimum trace widths. It is recommended to take into account any losses that may be present such as resistance from system supplies to input supply pins (VIN_3V3).
Signal | Minimum Width (mil) |
---|---|
VIN_3V3 (H1, B1) | 6 |
LDO_3V3, LDO_1V8A, LDO_1V8D, LDO_BMC | 6 |
GPIO, VIN_3V3 (F10) | 4 |
Component GND | 8 |