SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TRANSMITTER(1) | ||||||
T_RISE_EP | Rising transition time | Low-speed (1.5 Mbps) data rate only | 75 | 300 | ns | |
T_FALL_EP | Falling transition time | Low-speed (1.5 Mbps) data rate only | 75 | 300 | ns | |
T_RRM_EP | Rise and fall time matching | Low-speed (1.5 Mbps) data rate only | –20% | 25% | ||
V_XOVER_EP | Output crossover voltage | 1.3 | 2 | V | ||
RS_EP | Source resistance of driver including 2nd-stage port-data multiplexer | 34 | Ω | |||
DIFFERENTIAL RECEIVER(1) | ||||||
VOS_DIFF_EP | Input offset | –100 | 100 | mV | ||
VIN_CM_EP | Common-mode range | 0.8 | 2.5 | V | ||
RPU_EP | D– bias resistance | Receiving | 1.425 | 1.575 | kΩ | |
SINGLE ENDED RECEIVER(1) | ||||||
VTH_SE_EP | Single ended threshold | Signal rising or falling | 0.8 | 2 | V | |
VHYS_SE_EP | Single ended threshold hysteresis | Signal falling | 200 | mV |