SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
It is important to reduce the number of vias use when routing USB2 signals from the two Type-C receptacles and to the USB Type-A receptacle or USB hub. Routing on the top and bottom layers only will reduce the amount of antenna created when using a through hole via to connect an outer layer to an inner layer. When fanning out the BGA it is recommended to use 4mil traces to get enough clearance to route the width and gap requirements for impedance matching. Follow the USB2 specification and USB Hub requirements for complete routing rules.