SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
The load switch is capable of providing up to 3A for multiple USB Type-A receptacles. The 22uF capacitance on PP_5V0 is for the local PP_5V0 pins. There should be additional capacitance on the SYS_5V0 that should be able to support load transients for the number of ports used in the system. The VBUS side capacitance should be less than PP_5V0 to optimize the over current protection.