JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The TPS65982DMC features dual I2C busses with configurable addresses. The I2C addresses are determined according to the flow depicted in Figure 8-17. The address is configured by reading device GPIO states at boot (refer to the I2C Pin Address Setting section for details). When the I2C addresses are established the TPS65982DMC enables a limited host interface to allow for communication with the device during the boot process.