JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range(1) | VIN_3V3 | 2.85 | 3.45 | V |
VDDIO | 1.7 | 3.45 | |||
VIO | I/O voltage range(1) | ADP_IN | 4 | 22 | V |
UFP_USB2_N, UFP_USB2_P, DBG_USB2_N, DBG_USB2_P | –2 | 5.5 | |||
TA | Ambient operating temperature range | –10 | 85 | °C | |
TB | Operating board temperature range | –10 | 100 | °C | |
TJ | Operating junction temperature range | –10 | 125 | °C |