JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
UV_LDO3V3 | Under-voltage threshold for LDO_3V3. Locks out 1.8-V LDOs | LDO_3V3 rising | 2.2 | 2.325 | 2.45 | V |
UVH_LDO3V3 | Under-voltage hysteresis for LDO_3V3 | LDO_3V3 falling | 20 | 80 | 150 | mV |
UV_ADP_IN_LDO | Under-voltage threshold for ADP_IN to enable LDO | ADP_IN rising | 3.35 | 3.75 | 3.95 | V |
UVH_ADP_IN_LDO | Under-voltage hysteresis for ADP_IN to enable LDO | ADP_IN falling | 20 | 80 | 150 | mV |
OV_ADP_IN | Over-voltage threshold for ADP_IN. This value is a 6-bit programmable threshold | ADP_IN rising | 5 | 24 | V | |
OVLSB_ADP_IN | Over-voltage threshold step for ADP_IN. This value is the LSB of the programmable threshold | ADP_IN rising | 328 | mV | ||
OVH_ADP_IN | Over-voltage hysteresis for ADP_IN | ADP_IN falling, % of OV_ADP_IN | 0.9% | 1.3% | 1.7% | |
UV_ADP_IN | Under-voltage threshold for ADP_IN. This value is a 6-bit programmable threshold | ADP_IN falling | 2.5 | 18.21 | V | |
UVLSB_ADP_IN | Under-voltage threshold step for ADP_IN. This value is the LSB of the programmable threshold | ADP_IN falling | 249 | mV | ||
UVH_ADP_IN | Under-voltage hysteresis for ADP_IN | ADP_IN rising, % of UV_ADP_IN | 0.9% | 1.3% | 1.7% | |
UVR_OUT3V3 | Configurable under-voltage threshold for VOUT_3V3 rising. De-asserts RESETZ | Setting 0 | 2.019 | 2.125 | 2.231 | V |
Setting 1 | 2.138 | 2.25 | 2.363 | |||
Setting 2 | 2.256 | 2.375 | 2.494 | |||
Setting 3 | 2.375 | 2.5 | 2.625 | |||
Setting 4 | 2.494 | 2.625 | 2.756 | |||
Setting 5 | 2.613 | 2.75 | 2.888 | |||
Setting 6 | 2.731 | 2.875 | 3.019 | |||
Setting 7 | 2.85 | 3 | 3.15 | |||
UVRH_OUT3V3 | Under-voltage hysteresis for VOUT_3V3 falling. | OUT_3V3 falling | 30 | 50 | mV | |
TUVRASSERT | Delay from falling VOUT_3V3 or MRESET assertion to RESETZ asserting low | 75 | μs | |||
TUVRDELAY | Configurable delay from VOUT_3V3 to RESETZ de-assertion. | 0 | 161.3 | ms |