JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The TPS65982DMC loads flash memory during the Boot Code sequence. The SPI master electrical characteristics are defined in SPI Master Characteristics and timing characteristics are defined in Figure 7-5. The TPS65982DMC is designed to power the flash from LDO_3V3 in order to support dead-battery or no-battery conditions, and therefore pullup resistors used for the flash memory must be tied to LDO_3V3. The flash memory IC must support 12 MHz SPI clock frequency. The size of the flash must be at least 1 Mbyte (equivalent to 8 Mbit) to hold the standard application code outlined in Application Code. The SPI master of the TPS65982DMC supports SPI Mode 0. For Mode 0, data delay is defined such that data is output on the same cycle as chip select (SPI_SSZ pin) becomes active. The chip select polarity is active-low. The clock phase is defined such that data (on the SPI_MISO and SPI_MOSI pins) is shifted out on the falling edge of the clock (SPI_CLK pin) and data is sampled on the rising edge of the clock. The clock polarity for chip select is defined such that when data is not being transferred the SPI_CLK pin is held (or idling) low. The minimum erasable sector size of the flash must be 4 kB. The W25Q80 flash memory IC is recommended. Refer to TPS65982DMC I2C Host Interface Specification for instructions for interacting with the attached flash memory over SPI using the host interface of the TPS65982DMC.