JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The 3.3 V LDO from ADP_IN steps down voltage from ADP_IN to LDO_3V3. This allows the TPS65982DMC to be powered from ADP_IN when VIN_3V3 is not available. This LDO steps down any recommended voltage on the ADP_IN pin. When ADP_IN is 20 V, the internal circuitry of the TPS65982DMC will operate without triggering thermal shutdown; however, a significant external load on the LDO_3V3 pin can increase temperature enough to trigger thermal shutdown. The ADP_IN 3.3 V LDO blocks reverse current from LDO_3V3 back to ADP_IN allowing ADP_IN to be unpowered when LDO_3V3 is driven from another source. See Table 10-1 for the recommended external capacitance on the ADP_IN and LDO_3V3 pins.