JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
Figure 8-9 shows the TPS65982DMC ADC. The ADC is a 10-bit successive approximation ADC. The input to the ADC is an analog input multiplexer that supports multiple inputs from various voltages and currents in the device. The output from the ADC is available to be read and used by application firmware. Each supply voltage into the TPS65982DMC is available to be converted including the port power path inputs and outputs.