JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
BALL NAME | BALL NUMBER | TYPE | POR STATE | DESCRIPTION |
---|---|---|---|---|
ADP_IN | H11, J10, J11, K11 | Power | N/A | Adapter Input to Internal LDO. |
ADP_POWER_CFG | F10 | Analog Input | Input (Hi-Z) | Sampled by ADC at boot to determine adapter switch behavior. |
DBG_USB2_N | L7 | Analog I/O | Hi-Z | USB D- Connection for USB Debug. |
DBG_USB2_P | K7 | Analog I/O | Hi-Z | USB D+ Connection for USB Debug. |
EXT_MRESET | E11 | Digital I/O | Hi-Z | Forces RESETZ to assert. This pin asserts RESETZ when pulled high. Ground pin with a 1-MΩ resistor when unused in the application. |
EXT_RESETZ | F11 | Digital I/O | Push-Pull Output (Low) | Active low reset output when VOUT_3V3 is low (driven low on start-up). Float pin when unused. |
GND | A1, A11, A6, A7, A8, B11, B7, B8, C11, D11, D5, D8, E4, E5, E6, E7, E8, F5, F6, F7, F8, G5, G6, G7, G8, H10, H4, H5, H8, J1, J2, K4, K5, K8, L1, L4, L5, L8 | Ground | N/A | Ground. Connect all balls to ground plane. |
GPIO_0(1) | B2 | Digital I/O | Hi-Z | General Purpose Digital I/O 0. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_1(1) | C2 | Digital I/O | Hi-Z | General Purpose Digital I/O 1. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_2(1) | D10 | Digital I/O | Hi-Z | General Purpose Digital I/O 2. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_3(1) | G11 | Digital I/O | Hi-Z | General Purpose Digital I/O 3. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_4(1) | C10 | Digital I/O | Hi-Z | General Purpose Digital I/O 4. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_5(1) | E10 | Digital I/O | Hi-Z | General Purpose Digital I/O 5. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_6(1) | G10 | Digital I/O | Hi-Z | General Purpose Digital I/O 6. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_7(1) | D7 | Digital I/O | Hi-Z | General Purpose Digital I/O 7. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_8(1) | H6 | Digital I/O | Hi-Z | General Purpose Digital I/O 8. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_12(1) | K3 | Digital I/O | Hi-Z | General Purpose Digital I/O 12. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_13(1) | L3 | Digital I/O | Hi-Z | General Purpose Digital I/O 13. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_14(1) | K2 | Digital I/O | Hi-Z | General Purpose Digital I/O 14. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO_15(1) | L2 | Digital I/O | Hi-Z | General Purpose Digital I/O 15. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
HRESET | D6 | Digital Input | Hi-Z | Active high hardware reset input. Will re-load settings from external flash memory. Ground pin when HRESET functionality will not be used. |
HV_GATE1 | B9 | Analog Output | Short to Sense_P | External NFET gate control for high voltage power path. Float pin when unused |
HV_GATE2 | A9 | Analog Output | Short to ADP_IN | External NFET gate control for high voltage power path. Float pin when unused |
I2C1_IRQz | C1 | Digital Output | Hi-Z | I2C port 1 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
I2C1_SCL | D2 | Digital I/O | Digital Input | I2C port 1 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
I2C1_SDA | D1 | Digital I/O | Digital Input | I2C port 1 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
I2C2_IRQz | B6 | Digital Output | Hi-Z | I2C port 2 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
I2C2_SCL | B5 | Digital I/O | Digital Input | I2C port 2 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
I2C2_SDA | A5 | Digital I/O | Digital Input | I2C port 2 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
I2C_ADDR | F1 | Analog I/O | Analog Input | Sets the I2C address for both I2C ports as well as determine the master and slave devices for memory code sharing. |
LDO_1V8A | K1 | Power | N/A | Output of the 3.3 V or 1.8 V LDO for Core Analog Circuits. Bypass with capacitance CLDO_1V8A to GND. |
LDO_1V8D | A2 | Power | N/A | Output of the 3.3 V or 1.8 V LDO for Core Digital Circuits. Bypass with capacitance CLDO_1V8D to GND. |
LDO_3V3 | G1 | Power | N/A | Output of the ADP_IN to 3.3 V LDO or connected to VIN_3V3 by a switch. Main internal supply rail. Used to power external flash memory. Bypass with capacitance CLDO_3V3 to GND |
LDO_BMC | E1 | Power | N/A | Output of the 1.1V output level LDO. Bypass with capacitance CLDO_BMC to GND. |
NC | E2, F2, K10, K9, L10, L11, L9 | Blank | N/A | Populated Ball that must remain unconnected. |
R_OSC | G2 | Analog I/O | Hi-Z | External resistance setting for oscillator accuracy. Connect R_OSC to GND through resistance RR_OSC. |
SENSE_N | A10 | Analog Input | Analog Input | Negative sense for external high voltage power path current sense resistance. Short pin to ADP_IN when unused. |
SENSE_P | B10 | Analog Input | Analog Input | Positive sense for external high voltage power path current sense resistance. Short pin to ADP_IN when unused. |
SPI_CLK | A3 | Digital Output | Digital Input | SPI serial clock. Ground pin when unused. |
SPI_MISO | A4 | Digital Input | Digital Input | SPI serial master input from slave. This pin is used during boot sequence to determine if the flash memory is valid. Ground pin when unused. |
SPI_MOSI | B4 | Digital Output | Digital Input | SPI serial master output to slave. Ground pin when unused. |
SPI_SSz | B3 | Digital Output | Digital Input | SPI slave select. Ground pin when unused. |
SS | H7 | Analog Output | Driven Low | Soft Start. Tie pin to capacitance CSS to ground. |
SWD_CLK | G4 | Digital Input | Resistive Pull High | SWD serial clock. Float pin when unused. |
SWD_DATA | F4 | Digital I/O | Resistive Pull High | SWD serial data. Float pin when unused. |
UFP_USB2_N | L6 | Analog I/O | Hi-Z | USB D- Connection for USB Endpoint. |
UFP_USB2_P | K6 | Analog I/O | Hi-Z | USB D+ Connection for USB Endpoint. |
VDDIO | B1 | Power | N/A | VDD for I/O. Some I/Os are reconfigurable to be powered from VDDIO instead of LDO_3V3. When VDDIO is not used, tie pin to LDO_3V3. When not tied to LDO_3V3 and used as a supply input, bypass with capacitance CVDDIO to GND. |
VIN_3V3 | H1 | Power | N/A | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |
VOUT_3V3 | H2 | Power | N/A | Output of supply switched from VIN_3V3. Bypass with capacitance COUT_3V3 to GND. Float pin when unused. |