JAJSFH6D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON | ||||||
PD_BITRATE | PD data bit rate | 270 | 300 | 330 | Kbps | |
UI (2) | Unit interval (1/PD_BITRATE) | 3.03 | 3.33 | 3.7 | µs | |
CCBLPLUG (1) | Capacitance for a cable plug (each plug on a cable may have up to this value) | 25 | pF | |||
ZCABLE | Cable characteristic impedance | 32 | 65 | Ω | ||
CRECEIVER (3) | Receiver capacitance. Capacitance looking into C_CCn pin when in receiver mode. | 100 | pF | |||
TRANSMITTER | ||||||
ZDRIVER | TX output impedance. Source output impedance at the Nyquist frequency of USB2.0 low speed (750kHz) while the source is driving the C_CCn line. | 33 | 75 | Ω | ||
tRISE | Rise time. 10 % to 90 % amplitude points, minimum is under an unloaded condition. Maximum set by TX mask. | 300 | ns | |||
tFALL | Fall time. 90 % to 10 % amplitude points, minimum is under an unloaded condition. Maximum set by TX mask. | 300 | ns | |||
VTX | Transmit high voltage | 1.05 | 1.125 | 1.2 | V | |
RECEIVER | ||||||
VRXTR | Rx receive rising input threshold | Port configured as Source | 840 | 875 | 910 | mV |
VRXTR | Rx receive rising input threshold | Port configured as Sink | 504 | 525 | 546 | mV |
VRXTF | Rx receive falling input threshold | Port configured as Sink | 240 | 250 | 260 | mV |
VRXTF | Rx receive falling input threshold | Port configured as Source | 576 | 600 | 624 | mV |
NCOUNT | Number of transitions for signal detection (number to count to detect non-idle bus). | 3 | ||||
TTRANWIN | Time window for detecting non-idle bus. | 12 | 20 | µs | ||
ZBMCRX | Receiver input impedance | Does not include pull-up or pulldown resistance from cable detect. Transmitter is Hi-Z. | 5 | MΩ | ||
TRXFILTER (4) | Rx bandwidth limiting filter. Time constant of a single pole filter to limit broadband noise ingression | 100 | ns |