JAJSFH6D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C master and a single TPS65987D. The I2C Slave sub-address is used to receive or respond to Host Interface protocol commands. Figure 8-26 and Figure 8-27 show the write and read protocol for the I2C slave interface, and a key is included in Figure 8-28 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.