JAJSFH6D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
Most Type-C notebooks will support 1.5 A at 5 V on VBUS which should require the dock should be able to operate at this current level. Table 9-16 shows the sink PDO for the Type-C port.
SINK PDO | PDO TYPE | VOLTAGE | CURRENT |
---|---|---|---|
PDO1 | Fixed | 5 V | 1.5 A |