JAJSFH6D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
F_PWM | PWM frequency | PWM clock = 100kHz | 391 | 6250 | Hz | |
PWM clock = 24MHz | 94 | 1500 | kHz | |||
FLSB_PWM | Frequency step for PWM driver. This value is the LSB of the programmable frequency | PWM clock = OSC_100K | 391 | Hz | ||
PWM clock = OSC_24M | 94 | kHz |