JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
When operating in Self-Powered mode the dock is recommended to support 60-W Power Delivery Rules to charge most systems. The table below shows the source PDO for the Type-C port.
SOURCE PDO | PDO TYPE | VOLTAGE | CURRENT |
---|---|---|---|
PDO1 | Fixed | 5 V | 3 A |
PDO2 | Fixed | 9 V | 3 A |
PDO3 | Fixed | 15 V | 3 A |
PDO4 | Fixed | 20 V | 3 A |