JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
Thunderbolt Controllers are capable of generating USB3, DisplayPort and Thunderbolt Data. The Thunderbolt controller is also capable of muxing the appropriate super speed signal to the Type-C connector. Thunderbolt systems do not need a super speed mux for the Type-C connector. Table 9-10 summarizes the data capabilities of each Type-C port supporting Thunderbolt.
PROTOCOL | DATA | DATA ROLE |
---|---|---|
USB Data | USB3.1 Gen2 | Host |
DisplayPort | DP1.4 | Host DFP_D (Pin Assignment C, D, and E) |
Thunderbolt | PCIe/DP | Host/Device |