JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
The TPS65987DDJ may operate in one of three different power states: Active, Idle, or Sleep. The functionality available in each state is summarized in Table 8-8.
ACTIVE | IDLE | SLEEP | |
---|---|---|---|
Type-C State | |||
Type-C State | Connected or Unconnected | Connected or Unconnected | Unconnected |
Type-C Port 2 State | Connected or Unconnected | Connected or Unconnected | Unconnected |
LDO_3V3(1) | Valid | Valid | Valid |
LDO_1V8 | Valid | Valid | Valid |
Oscillator Status | |||
Digital Core Clock Frequency | 12 MHz | 4 MHz - 6 MHz | 100 kHz |
100-kHz Oscillator Status | Enabled | Enabled | Enabled |
24-MHz Oscillator Status | Enabled | Enabled | Disabled |
Available Features | |||
Type-C Detection | Yes | Yes | Yes |
PD Communication | Yes | No | No |
I2C Communication | Yes | Yes | No |
SPI Communication | Yes | No | No |
Wake Events | |||
Wake on Attach/Detach | N/A | Yes | Yes |
Wake on PD Communication | N/A | Yes(2) | No |
Wake on I2C Communication | N/A | Yes | Yes |