JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
The table below summarizes the Power Design parameters for a USB Type-C PD docking system.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PPHV2 Input Voltage, Current | 5 V/9 V/15 V/20 V, 3 A | VBUS Source |
PP_CABLE1/2 Input Voltage, Current | 5 V, 500 mA | VCONN Source |
PPHV1 Voltage, Current | 5 V, 1.5 A | VBUS Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65987DDJ Circuitry |