JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
The internal source PP_HV path has an integrated overcurrent clamp circuit. The current through the internal PP_HV paths are current limited to IOCC. The IOCC value is selected by application firmware and only enabled while acting as a source. When the current through the switch exceeds IOCC, the current clamping circuit activates and the path behaves as a constant current source. If the duration of the overcurrent event exceeds the deglitch time, the switch is latched off.