JAJSHC5B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage, VI(1) | VIN_3V3 | 3.135 | 3.45 | V | |
PP_CABLE | 2.95 | 5.5 | |||
PP_HV | 4.5 | 22 | |||
I/O voltage, VIO(1) | VBUS | 4 | 22 | V | |
C_USB_P, C_USB_N | 0 | LDO_3V3 | |||
C_CC1, C_CC2 | 0 | 5.5 | |||
GPIOn, I2Cx_SDA, I2Cx_SCL, SPI, ADCIN1, ADCIN2 | 0 | LDO_3V3 | |||
Operating ambient temperature, TA | –10 | 75 | °C | ||
Operating junction temperature, TJ | –10 | 125 |