JAJSJU7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
GPIO16 and GPIO17 of the TPS65987DDK are intended for control of additional external power paths. These GPIO are active high when configured for external path control and disables in response to an OVP or UVP event. Overcurrent protection and thermal shutdown are not available for external power paths controlled by GPIO16 and GPIO17.
GPIO16 and GPIO17 must be pulled to ground through an external pull-down resistor when used as external path control signals.