JAJSJU7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
Routing the CC lines with a 8-mil trace will ensure the needed current for supporting powered Type-C cables through VCONN. For more information on VCONN refer to the Type-C specification. For capacitor GND pin use a 16-mil trace if possible.
Most of the GPIO signals can be fanned out on the top layer with a 4-mil trace. The PP_EXT1/2 GPIO control go through a via to be routed on another layer.
Figure 11-10 below shows the CC and GPIO routing.
ROUTE | WIDTH (mil minimum) |
---|---|
CC1, CC2, PP_CABLE1, PP_CABLE2 | 8 |
VIN_3V3, LDO_3V3, LDO_1V8 | 6 |
Component GND | 10 |
GPIO | 4 |