JAJSJU7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
The boot flow sets the hardware configurable unique I2C address of the TPS65987DDK before the port is enabled to respond to I2C transactions. For the I2C1 interface, the unique I2C address is determined by the analog level set by the analog ADCIN2 pin as shown in Table 8-2 .
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently providing firmware override of the I2C address. |
For the I2C2 interface, the unique I2C address is a fixed value as shown in Table 8-3 .
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently, providing firmware override of the I2C address. |
The TPS65987DDK I2C address values are set and controlled by device firmware. Certain firmware configurations may override the presented address settings.