JAJSJU7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
The TPS65987DDK has two integrated bi-directional high-voltage switches that are rated for up to 5 A of current. Each switch may be used as either a sink or source path for supporting USB-PD power up to 20 V at 5 A of current.
The power paths can sustain up to 5 A of continuous current as long as the internal junction temperature of each path remains below 150°C. Care should be taken to follow the layout recommendations described in Thermal Dissipation for FET Drain Pads.
It is recommended to use PPHV1 as a sink path and PPHV2 as a source path.