JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Table 9-7 summarizes the Power Design parameters for an USB Type-C PD Thunderbolt Notebook.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PP5V Input Voltage, Current | 5 V, 7 A | VBUS 1 & 2 Source & VCONN 1 & 2 Source |
NFET PP_EXT Voltage, Current | 5 V – 20 V, 3 A (5-A Maximum) | VBUS 1 & 2 Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65994AD Circuitry |