JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The Recommended Capacitance in the Specifications section lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowing for tolerances and voltage derating ensuring proper operation.