JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range (1) | VIN_3V3 | 3.0 | 3.6 | V |
PP5V (2) | 4.9 | 5.5 | |||
PA_VBUS, PB_VBUS (3) | 4 | 22 | |||
VI | Input voltage range (1) | VSYS | 0 | 22 | V |
VIO | I/O voltage range (1) | I2Cx_SDA, I2Cx_SCL, ADCIN1, ADCIN2 | 0 | 3.6 | V |
GPIOx, I2C_EC_IRQ, I2C2s_IRQ, I2C3m_IRQ | 0 | 5.5 | |||
PA_CC1, PA_CC2, PB_CC1, PB_CC2 | 0 | 5.5 | |||
IO | Output current (from PP5V) | PA_VBUS, PB_VBUS | 3 | A | |
PA_CC1, PA_CC2, PB_CC1, PB_CC2 | 315 | mA | |||
IO | Output current (from LDO_3V3) | GPIOx | 1 | mA | |
IO | Output current (from VBUS LDO) | sum of current from LDO_3V3 and GPIO0-9. | 5 | mA | |
TA | Ambient operating temperature | IPP_5Vx ≤ 1.5 A, IPP_5Vy ≤ 3.0 A, IPP_CABLEx ≤ 315 mA | –40 | 105 | °C |
IPP_5Vx ≤ 3.0 A, IPP_CABLEx ≤ 315 mA | –40 | 85 | |||
TJ | Operating junction temperature | –40 | 125 | °C |