JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
The TPS65994AE firmware implements a host interface over I2C to allow for the configuration and control of all device options.Initial device configuration is configured through a configuration bundle loaded on to the device during boot.The bundle may be loaded through the I2C_EC port or it may be loaded over I2C3m from an external EEPROM.The TPS65994AE configuration bundle and host interface allow the device to be customized for each specific application. The configuration bundle can be generated through the Application Customization Tool.