8.4.2 SRC FAULT State
The SRC FAULT state is entered when any PP5V fault event is detected. Upon entering the SRC FAULT state, the PP5V power path is disabled. The following transitions are possible from the SRC FAULT state:
- DISABLED state if:
- (EN1 = 0) and (EN0 = 0) -or-
- (EN1 = 0) and (EN0 = 1)
- SRC 1.5-A state if:
- (EN1 = 1) and (EN0 = 0) -and-
- PP5V TSD, PP5V OVP, PP5V RCP, PP5V UVLO, and PP5V current limit events are not detected.
- SRC 3-A state if:
- (EN1 = 1) and (EN0 = 1) -and-
- PP5V TSD, PP5V OVP, PP5V RCP, PP5V UVLO, and PP5V current limit events are not detected.