JAJSHV0B August 2019 – December 2019 TPS66120 , TPS66121
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVIN | Input voltage range (1) | VIN, TPS66120 only. | 2.85 | 3.6 | V |
VIN, TPS66121 only. | 4.5 | 5.5 | V | ||
VPPHV | Output voltage range (1) | PPHV | 0 | 22 | V |
VVBUS | Input voltage range (1) | VBUS when sinking | 4 | 22 | V |
VEN | Input voltage range (1) | EN0 | 0 | 5.5 | V |
VFLT | Output voltage range (1) | FLT | 0 | 5.5 | V |
IO_PPHV | Continuous current from VBUS to PPHV | TJ = 105℃ | 4 | A | |
TJ = 100℃ | 5 | A | |||
IO_VLDO | Output current from VBUS LDO | 30 | mA | ||
RIREF | External resistor current limit
reference |
75kΩ ±1% overall tolerance | 74.25 | 75.75 | kΩ |
TJ | Operating junction temperature | –10 | 125 | °C | |
RR_PPHV | Maximum ramp rate on PPHV input supply | –2 | 2 | V/µs | |
RR_VBUS | Maximum ramp rate on VBUS input supply | –2 | 2 | V/µs | |
RR_VIN | Maximum ramp rate on VIN input supply | 30 | mV/µs |