JAJSHV0B August 2019 – December 2019 TPS66120 , TPS66121
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EN_Vt+ | Positive going input-threshold voltage, % of VLDO | VLDO = 2.85 - 5.5V | 40 | 70 | % | |
EN_Vt- | Negative going input-threshold voltage, % of VLDO | VLDO = 2.85 - 5.5V | 30 | 60 | % | |
EN_HYS | Input hysteresis voltage, % of VLDO | VLDO = 2.85 - 5.5V | 10 | % | ||
EN_RPD | Pull-down resistance EN pin. | Measured with pin voltage VEN = 3.3V | 500 | 650 | 800 | kΩ |
EN_CLAMP | Voltage clamp on EN pin. | IEN = 100 µA | 6 | 7.1 | V | |
FLT_VOL | Output Low Voltage, FLT pin | IOL = 2mA, FLT driven low. | 0.4 | V | ||
FLT_ILKG | Leakage Current, FLT pin | FLT not driven low. | –1 | 1 | µA | |
tH_FLT | Time FLT pin remains asserted low. | 4 | 10 | 16 | ms | |
tDG_EN | Enable deglitch filter. Pulses on EN0 < tDG_EN(MIN) are not propagated to the control logic. Pulses on EN0 > tDG_EN(MAX) are propagated to the control logic. Pulses on EN0 ≥ tDG_EN(MIN) and ≤ tDG_EN(MAX) may or may not propagate to the control logic. | 78 | 242 | µs |