The device regulates to the nominal output voltage under the following conditions:
- The input voltage is greater than the nominal
output voltage plus the dropout voltage (VOUT(nom) +
VDO)
- The output current is less than the current limit
(IOUT < ICL)
- The device junction temperature is greater than
–40°C and less than +125°C