SLVS346D September 2003 – December 2019 TPS723
PRODUCTION DATA.
The TPS723 is a low-dropout, negative linear voltage regulator with a rated current of 200 mA. It is offered in trimmed output voltages between –1.5 V and –5.2 V and as an adjustable regulator from –1.2 V to –10 V. The device features very low noise and high power-supply rejection ratio (PSRR), making the TPS723 ideal for high-sensitivity analog and RF applications. A shutdown mode is available, reducing ground current to 2-μA maximum over temperature and process.