SGLS303F May 2005 – April 2016 TPS732-Q1
PRODUCTION DATA.
The TPS732-Q1 family of low-dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. The topology also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS732-Q1 family of devices uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 μA and ideal for portable applications. The extremely low output noise (30 μVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS73201-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
VSON (8) | 3.00 mm × 3.00 mm |