Over operating temperature range (–40°C ≤ TJ, TA ≤ 125°C), VIN = VOUTnom + 0.5 V or 2.7 V (whichever is greater), IOUT = 1mA, VEN = VIN, COUT = 2.2 μF, and CNR = 0.01 μF, unless otherwise noted. TA = 25°C, unless otherwise noted.
IOUT = 100 mA
Figure 1. TPS73501-Q1 Line Regulation
The y-axis range is ±2% of 2.8 V
Figure 3. TPS73501-Q1 Load Regulation
Figure 5. TPS73525-Q1 Ground Pin Current vs
Output Current
Figure 7. TPS73501-Q1 Dropout Voltage vs Output Current
Figure 9. Power-Supply Ripple Rejection vs Frequency (VIN – VOUT = 0.5 V)
Figure 11. TPS73525-Q1 RMS Noise vs CNR
IOUT = 100 mA
Figure 2. TPS73525-Q1 Line Regulation
The y-axis range is ±2% of 2.5 V
Figure 4. TPS73525-Q1 Load Regulation
VEN = 0.4 V
Figure 6. TPS73525-Q1 Ground Pin Current (Disable) vs Temperature
Figure 8. Power-Supply Ripple Rejection vs Frequency
(VIN – VOUT = 1 V)
Figure 10. Power-Supply Ripple Rejection vs Frequency (VIN – VOUT = 0.3 V)