JAJS408M June 2008 – June 2018 TPS735
PRODUCTION DATA.
The feed-forward capacitor (CFF), shown in Figure 16, is required for stability. For a parallel combination of R1 and R2 equal to 250 kΩ, any value between 3 pF to 1 nF can be used. Fixed-voltage versions have an internal 30-pF feed-forward capacitor that is quick-charged at start-up. Larger value capacitors improve noise slightly. The TPS735 device is stable in unity-gain configurations (the OUT pin is tied to the FB pin) without CFF.