JAJSHZ6B December 2008 – September 2019 TPS737-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 5 | I | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. See Enable Pin and Shutdown for more details. EN must not be left floating and can be connected to IN if not used. |
FB | 3 | I | Adjustable voltage version only. This is the input to the control loop error amplifier, and it is used to set the output voltage of the device. |
GND | 4, Pad | G | Ground |
IN | 8 | I | Unregulated input supply |
NR | 3 | — | Fixed voltage versions only. Connecting an external capacitor to this pin bypasses noise generated by the internal bandgap, reducing output noise to very low levels. |
OUT | 1 | O | Regulator output. A 1-µF or larger capacitor of any type is required for stability. |
NC | 2, 6, 7 | — | No internal connection |