JAJSF57A April 2018 – December 2018 TPS745
PRODUCTION DATA.
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Input and Output Capacitor Selection section for details.
Figure 44 illustrates the output voltage of the TPS745. Set the output voltage using the resistor divider; see the section for details.