JAJSKZ8D April 2010 – December 2023 TPS74701-Q1
PRODUCTION DATA
Figure 7-1 shows the typical application circuit for the TPS74701-Q1 adjustable output device.
R1 and R2 can be calculated for any output voltage using the formula shown in Figure 7-1. See Table 7-2 for sample resistor values of common output voltages. To achieve the maximum accuracy specifications, R2 must be less than or equal to 4.99 kΩ.