JAJSQT2E August 1999 – March 2024 TPS766
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Excessive reverse current potentially damages this device. Reverse current flows through the intrinsic body diode of the pass transistor instead of the normal conducting channel. At high magnitudes, this current flow degrades the long-term reliability of the device.
Conditions where reverse current occur are outlined in this section, all of which potentially exceed the absolute maximum rating of VOUT ≤ VIN + 0.3V.
If reverse current flow is expected in the application, external protection is recommended to protect the device. Reverse current is not limited in the device, so external limiting is required if extended reverse voltage operation is anticipated.
Figure 7-3 shows one approach for protecting the device.