SLVS208J May 1999 – August 2015 TPS767
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SOIC PACKAGE | |||
EN | 2 | I | Enable input |
FB/NC | 7 | I | Feedback input voltage for adjustable device (no connect for fixed options) |
GND | 1 | Regulator ground | |
IN | 3, 4 | I | Input voltage |
OUT | 5, 6 | O | Regulated output voltage |
RESET | 8 | O | RESET output |
HTSSOP PACKAGE | |||
EN | 5 | I | Enable input |
FB/NC | 15 | I | Feedback input voltage for adjustable device (no connect for fixed options) |
GND | 3 | Regulator ground | |
GND/HSINK | 1, 2, 9, 10, 11, 12, 19, 20 | Ground/heatsink | |
IN | 6, 7 | I | Input voltage |
NC | 4, 8, 17, 18 | No connect | |
OUT | 13, 14 | O | Regulated output voltage |
RESET | 16 | O | RESET output |