JAJSTQ9E December 2001 – July 2024 TPS769-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage | Adjustable, legacy chip | 1.2V ≤ VOUT ≤ 5.5V, 10µA ≤ IOUT ≤ 100mA, TJ = 25°C | VOUT | V | ||
1.2V ≤ VOUT ≤ 5.5V, 10µA ≤ IOUT ≤ 100mA | 0.97 × VOUT | 1.03 × VOUT | |||||
Fixed, legacy chip | 10µA ≤ IOUT ≤ 100mA, TJ = 25°C, VOUT(nom) + 1V < VIN < 10V | VOUT | |||||
10µA ≤ IOUT ≤ 100mA, VOUT(nom) + 1V < VIN < 10V | 0.97 × VOUT | 1.03 × VOUT | |||||
New chip | 10µA ≤ IOUT ≤ 100mA, VOUT(nom) + 1V < VIN < 16V | 0.988 × VOUT | 1.012 × VOUT | ||||
VFB | Feedback voltage | Legacy chip | 1.224 | V | |||
New chip | 1.2 | ||||||
IQ | Quiescent current (GND current) | Legacy chip | EN = 0V, 0mA ≤ IOUT ≤ 100mA, TJ = +25°C | 17 | µA | ||
EN = 0V, IOUT = 100mA | 28 | ||||||
New chip | EN = 0V, IOUT = 0mA (adjustable) | 50 | 80 | ||||
EN = 0V, IOUT = 0mA (fixed) | 55 | 95 | |||||
EN = 0V, IOUT = 100mA | 620 | ||||||
ΔVOUT(ΔVOUT) | Output voltage line regulation (ΔVOUT/VOUT) | Legacy chip | VOUT(NOM) +1.0V ≤ VIN ≤ 10V, IOUT = 100mA, TJ = 25℃ | 0.04 | %/V | ||
0.032 | |||||||
New chip | VOUT(NOM) +1.0V ≤ VIN ≤ 16V, IOUT = 10µA | 0.032 | |||||
ΔVOUT(ΔIOUT) | Output voltage load regulation | Legacy chip | 0mA ≤ IOUT ≤ 100mA, TJ = 25°C | 12 | mV | ||
New chip | 20 | ||||||
Vn | Output noise voltage | Legacy chip | BW = 300Hz to 50kHz, COUT = 10µF, TJ = 25℃ | 190 | µVRMS | ||
New chip | BW = 300Hz to 50kHz, IOUT = 100mA, COUT = 4.7µF | 165 | |||||
BW = 10Hz to 100kHz, IOUT = 100mA, COUT = 4.7µF | 195 | ||||||
TSD(shutdown) | Thermal shutdown temperature | New chip | Temperature increasing | 173 | ºC | ||
TSD(reset) | Thermal shutdown reset temperature | New chip | Temperature falling | 157 | ºC | ||
ICL | Output current limit | Legacy chip | VOUT = 0V | 350 | 750 | mA | |
New chip | 370 | 450 | |||||
ISTANDBY | Standby current | Legacy chip | EN = VIN , 2.7V < VIN < 10V | 1 | µA | ||
EN = VIN , 2.7V < VIN < 10V | 2 | ||||||
New chip | EN = VIN , 2.5V < VIN < 16V | 0.9 | |||||
EN = VIN , 2.5V < VIN < 16V | 2.75 | ||||||
IFB | Feedback pin current | Legacy chip | VFB = 1.224V | –1 | 1 | µA | |
Newchip | VFB = 1.2V | –0.1 | 0.1 | ||||
EN | High level enable input voltage | Legacy chip | 2.7V ≤ VIN ≤ 10V | 1.7 | V | ||
Low level enable input voltage | 0.9 | ||||||
High level enable input voltage | New chip | 2.5V ≤ VIN ≤ 16V | 1.6 | ||||
Low level enable input voltage | 0.415 | ||||||
PSRR | Power-supply ripple rejection | Legacy chip | IOUT = 100mA, f = 1kHz, COUT = 10µF, TJ = 25 ℃ | 60 | dB | ||
New chip | IOUT = 100mA, f = 1kHz, COUT = 4.7µF, TJ = 25℃ | 58 | |||||
IEN | Input current (EN) | Legacy chip | EN = 0V | –1 | 0 | 1 | µA |
EN = VIN | –1 | 1 | |||||
New chip | EN = 0V | –0.75 | –0.4 | 0.02 | |||
EN = 6V | –0.01 | 0.01 | |||||
VDO | Dropout voltage | TPS76928-Q1 (legacy chip) | IOUT = 50mA | 60 | mV | ||
IOUT = 50mA, TJ = –40℃ to 125℃ | 125 | ||||||
IOUT = 100mA | 122 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 245 | ||||||
TPS76928-Q1 (new chip) | IOUT = 50mA | 120 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 184 | ||||||
IOUT = 100mA | 150 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 218 | ||||||
TPS76930-Q1 (legacy chip) | IOUT = 50mA | 57 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 115 | ||||||
IOUT = 100mA | 115 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 230 | ||||||
TPS76930-Q1 (new chip) | IOUT = 50mA | 120 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 184 | ||||||
IOUT = 100mA | 150 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 218 | ||||||
TPS76933-Q1 (legacy chip) | IOUT = 50mA | 48 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 100 | ||||||
IOUT = 100mA | 98 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 200 | ||||||
TPS76933-Q1 (new chip) | IOUT = 50mA | 120 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 184 | ||||||
IOUT = 100mA | 150 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 218 | ||||||
TPS76950-Q1 (legacy chip) | IOUT = 50mA | 35 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 85 | ||||||
IOUT = 100mA | 71 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 170 | ||||||
TPS76950-Q1 (new chip) | IOUT = 50mA | 120 | |||||
IOUT = 50mA, TJ = –40℃ to 125℃ | 184 | ||||||
IOUT = 100mA | 150 | ||||||
IOUT = 100mA, TJ = –40℃ to 125℃ | 218 | ||||||
VUVLO+ | Rising bias supply UVLO | TPS769-Q1 (new chip) | VIN rising, –40℃ ≤ TJ ≤ 125℃ | 2.2 | 2.4 | V | |
VUVLO– | Falling bias supply UVLO | VIN falling, –40℃ ≤ TJ ≤ 125℃ | 1.9 | 2.07 | |||
VUVLO(HYST) | UVLO hysteresis | –40℃ ≤ TJ ≤ 125℃ | 0.130 |