SBVS083E January 2007 – January 2015 TPS780
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SON | SOT | ||
OUT | 1 | 5 | O | Regulated output voltage pin. A small (1-μF) ceramic capacitor is needed from this pin to ground to assure stability. See Input and Output Capacitor Requirements for more details. |
N/C | 2 | — | — | Not connected. |
VSET/FB | 3 | 4 | I | Feedback pin (FB) for adjustable versions; VSET for fixed voltage versions. Drive the select pin (VSET) below 0.4 V to select preset output voltage high. Drive the VSET pin over 1.2 V to select preset output voltage low. |
EN | 4 | 3 | I | Enable pin. Drive this pin over 1.2 V to turn on the regulator. Drive this pin below 0.4 V to put the regulator into shutdown mode, reducing operating current to 18 nA typical. |
GND | 5 | 2 | — | Ground pin. Tie all ground pins to ground for proper operation. |
IN | 6 | 1 | I | Input pin. A small capacitor is needed from this pin to ground to assure stability. A typical input capacitor is 1.0 μF. Tie back both input and output capacitor ground to the IC ground, with no significant impedance between them. |
Thermal pad | — | — | — | (SON package only) Connect the thermal pad to ground. |