JAJSIL0C February 2020 – January 2022 TPS784-Q1
PRODUCTION DATA
Table 8-1 summarizes the design requirement for this application.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 3.8 V |
Output voltage | 3.3 V, ±1.5% |
Output load | 100 mA |
Output capacitor | 10 µF |
Maximum ambient temperature | 85°C |