JAJSIL0C February 2020 – January 2022 TPS784-Q1
PRODUCTION DATA
The device requires an input capacitor of 1.0 µF or larger as specified in the Recommended Operating Conditions table for stability. A higher value capacitor may be necessary if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
The device also requires an output capacitor of 1.0 µF or larger as specified in the Recommended Operating Conditions table for stability. Dynamic performance of the device is improved by using a higher capacitor than the minimum output capacitor.