JAJSIL0C February 2020 – January 2022 TPS784-Q1
PRODUCTION DATA
A 10-µF capacitor is used to reduce overshoot and undershoot of output voltage during load transients with ramps rates greater than 0.5 A/µs. Figure 8-9 and Figure 8-10 show captures of load transient behavior for this application.
VIN = 3.8 V,
VOUT = 3.3 V, COUT = 10 µF, IOUT slew rate = 1 A/µs |
VIN = 3.8 V,
VOUT = 3.3 V, COUT = 10 µF, IOUT slew rate = 1 A/µs |